Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1622
Part #:1211051
Catalog #:NSS1622
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.5 in | Diametral Pitch: | 16 |
| Pitch Diameter (in): | 1.375 in | Material: | Steel |
| Number of Teeth/Threads: | 22 | Hub Diameter (in): | 1.1875 in |
| Hub Projection (in): | 0.4375 in | Pressure Angle: | 14.5 |
| Face Width (in): | 0.5 in | Bore (Max) (in): | 0.625 in |
| Bore (Min) (in): | 0.5 in | Length Through Bore (in): | 0.9375 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Overall Length (in): | 0.9375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289142316 | Weight: | 0.74 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.40 IN |

