Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1623
Part #:1211069
Catalog #:NSS1623
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Hub Projection (in): | 0.4375 in |
| Number of Teeth/Threads: | 23 | Hub Diameter (in): | 1.25 in |
| Diametral Pitch: | 16 | Face Width (in): | 0.5 in |
| Pitch Diameter (in): | 1.438 in | Outside Diameter (in): | 1.56 in |
| Material: | Steel | Length Through Bore (in): | 0.9375 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 0.6875 in |
| Bore (Min) (in): | 0.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Overall Length (in): | 0.9375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289272341 | Weight: | 0.34 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

