Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1630
Part #:1211101
Catalog #:NSS1630
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.5 in | Hub Diameter (in): | 1.625 in |
| Outside Diameter (in): | 2 in | Hub Projection (in): | 0.5 in |
| Diametral Pitch: | 16 | Material: | Steel |
| Pitch Diameter (in): | 1.875 in | Number of Teeth/Threads: | 30 |
| Pressure Angle: | 14.5 | Bore (Max) (in): | 1 in |
| Length Through Bore (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1 in |
General Specifications
| UPC: | 662289282357 | Weight: | 0.65 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN |

