Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1648
Part #:1211176
Catalog #:NSS1648
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3 in | Hub Projection (in): | 0.5 in |
| Hub Diameter (in): | 2 in | Material: | Steel |
| Diametral Pitch: | 16 | Number of Teeth/Threads: | 48 |
| Face Width (in): | 0.5 in | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 3.12 in | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.25 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1 in |
General Specifications
| UPC: | 662289242474 | Weight: | 1.43 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.50 IN |

