Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1652
Part #:1211184
Catalog #:NSS1652
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.5 in | Pitch Diameter (in): | 3.25 in |
| Diametral Pitch: | 16 | Outside Diameter (in): | 3.37 in |
| Hub Diameter (in): | 2 in | Pressure Angle: | 14.5 |
| Material: | Steel | Number of Teeth/Threads: | 52 |
| Face Width (in): | 0.5 in | Bore (Max) (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1 in |
| Bore (Min) (in): | 0.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Overall Length (in): | 1 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289172405 | Weight: | 1.60 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.50 IN |

