Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1664
Part #:1211226
Catalog #:NSS1664
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 2 in | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 64 | Pitch Diameter (in): | 4 in |
| Hub Projection (in): | 0.625 in | Face Width (in): | 0.5 in |
| Diametral Pitch: | 16 | Outside Diameter (in): | 4.12 in |
| Material: | Steel | Length Through Bore (in): | 1.125 in |
| Bore (Max) (in): | 1.25 in | Bore (Min) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.125 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289182435 | Weight: | 2.31 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 1.40 IN |

