Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1672
Part #:1211242
Catalog #:NSS1672
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.62 in | Face Width (in): | 0.5 in |
| Material: | Steel | Hub Projection (in): | 0.625 in |
| Pitch Diameter (in): | 4.5 in | Number of Teeth/Threads: | 72 |
| Diametral Pitch: | 16 | Pressure Angle: | 14.5 |
| Hub Diameter (in): | 2 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1.125 in | Bore (Max) (in): | 1.25 in |
| Bore (Min) (in): | 0.625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.125 in |
| Gear Construction: | Plain |
General Specifications
| UPC: | 662289162499 | Weight: | 2.79 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

