Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1684
Part #:1211267
Catalog #:NSS1684
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.37 in | Pitch Diameter (in): | 5.25 in |
| Pressure Angle: | 14.5 | Material: | Steel |
| Hub Projection (in): | 0.625 in | Face Width (in): | 0.5 in |
| Diametral Pitch: | 16 | Hub Diameter (in): | 2 in |
| Number of Teeth/Threads: | 84 | Bore (Min) (in): | 0.625 in |
| Bore (Max) (in): | 1.25 in | Length Through Bore (in): | 1.125 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Overall Length (in): | 1.125 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289142545 | Weight: | 3.60 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

