Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1688
Part #:3115656
Catalog #:NSS1688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 88 | Outside Diameter (in): | 5.62 in |
| Material: | Steel | Pressure Angle: | 14.5 |
| Hub Projection (in): | 0.625 in | Diametral Pitch: | 16 |
| Pitch Diameter (in): | 5.5 in | Face Width (in): | 0.5 in |
| Hub Diameter (in): | 2 in | Length Through Bore (in): | 1.125 in |
| Bore (Min) (in): | 0.625 in | Bore (Max) (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.125 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289546633 | Weight: | 3.92 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 1.30 IN |

