Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1617
Part #:3426145
Catalog #:NSS1617
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Outside Diameter (in): | 1.18 in |
| Diametral Pitch: | 16 | Pitch Diameter (in): | 1.063 in |
| Hub Diameter (in): | 0.875 in | Number of Teeth/Threads: | 17 |
| Pressure Angle: | 14.5 | Face Width (in): | 0.5 in |
| Hub Projection (in): | 0.4375 in | Bore (Max) (in): | 0.5 in |
| Bore (Min) (in): | 0.5 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.9375 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.9375 in |
General Specifications
| UPC: | 662289042685 | Weight: | 0.18 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

