Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2012
Part #:1210517
Catalog #:NSS2012
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 12 | Face Width (in): | 0.375 in |
| Material: | Steel | Pitch Diameter (in): | 0.6 in |
| Outside Diameter (in): | 0.7 in | Pressure Angle: | 14.5 |
| Hub Projection (in): | 0.375 in | Hub Diameter (in): | 0.4531 in |
| Diametral Pitch: | 20 | Bore (Min) (in): | 0.3125 in |
| Length Through Bore (in): | 0.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 0.3125 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.3125 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.75 in |
General Specifications
| UPC: | 662289261727 | Weight: | 0.06 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

