Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2013
Part #:1210525
Catalog #:NSS2013
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Diametral Pitch: | 20 |
| Hub Diameter (in): | 0.5 in | Face Width (in): | 0.375 in |
| Number of Teeth/Threads: | 13 | Outside Diameter (in): | 0.75 in |
| Hub Projection (in): | 0.375 in | Pitch Diameter (in): | 0.65 in |
| Pressure Angle: | 14.5 | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.75 in | Bore (Min) (in): | 0.3125 in |
| Bore (Max) (in): | 0.375 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.3125 to 0.3750 in | Bore Size (in): | 0.3125 in |
| Product Type: | Spur Gear | Overall Length (in): | 0.75 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289191758 | Weight: | 0.06 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

