Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2015
Part #:1210541
Catalog #:NSS2015
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 0.85 in | Face Width (in): | 0.375 in |
| Pitch Diameter (in): | 0.75 in | Material: | Steel |
| Diametral Pitch: | 20 | Pressure Angle: | 14.5 |
| Hub Projection (in): | 0.375 in | Hub Diameter (in): | 0.5938 in |
| Number of Teeth/Threads: | 15 | Length Through Bore (in): | 0.75 in |
| Bore (Min) (in): | 0.375 in | Bore (Max) (in): | 0.375 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 0.75 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289211739 | Weight: | 0.51 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

