Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2022
Part #:1210616
Catalog #:NSS2022
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.2 in | Material: | Steel |
| Diametral Pitch: | 20 | Pressure Angle: | 14.5 |
| Pitch Diameter (in): | 1.1 in | Hub Diameter (in): | 0.9531 in |
| Hub Projection (in): | 0.375 in | Face Width (in): | 0.375 in |
| Number of Teeth/Threads: | 22 | Bore (Max) (in): | 0.5625 in |
| Length Through Bore (in): | 0.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.375 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.3750 to 0.5625 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 0.75 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289181827 | Weight: | 0.18 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

