Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2023
Part #:1210624
Catalog #:NSS2023
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 1.15 in | Material: | Steel |
| Number of Teeth/Threads: | 23 | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 1.25 in | Diametral Pitch: | 20 |
| Face Width (in): | 0.375 in | Hub Diameter (in): | 0.9531 in |
| Hub Projection (in): | 0.375 in | Length Through Bore (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 0.375 in |
| Bore (Max) (in): | 0.5625 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.75 in |
General Specifications
| UPC: | 662289231850 | Weight: | 0.61 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

