Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2024
Part #:1210632
Catalog #:NSS2024
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.375 in | Hub Diameter (in): | 1.0469 in |
| Material: | Steel | Number of Teeth/Threads: | 24 |
| Pressure Angle: | 14.5 | Face Width (in): | 0.375 in |
| Outside Diameter (in): | 1.3 in | Pitch Diameter (in): | 1.2 in |
| Diametral Pitch: | 20 | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 0.75 in | Bore (Max) (in): | 0.5625 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.75 in |
General Specifications
| UPC: | 662289161881 | Weight: | 0.23 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN |

