Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2028
Part #:1210657
Catalog #:NSS2028
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 20 | Outside Diameter (in): | 1.5 in |
| Material: | Steel | Face Width (in): | 0.375 in |
| Pitch Diameter (in): | 1.4 in | Pressure Angle: | 14.5 |
| Hub Diameter (in): | 1.25 in | Hub Projection (in): | 0.375 in |
| Number of Teeth/Threads: | 28 | Length Through Bore (in): | 0.75 in |
| Bore (Max) (in): | 0.625 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.375 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.75 in |
General Specifications
| UPC: | 662289141869 | Weight: | 0.30 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

