Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2048
Part #:1210723
Catalog #:NSS2048
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 48 | Pitch Diameter (in): | 2.4 in |
| Outside Diameter (in): | 2.5 in | Diametral Pitch: | 20 |
| Face Width (in): | 0.375 in | Hub Projection (in): | 0.5 in |
| Material: | Steel | Hub Diameter (in): | 1.8125 in |
| Pressure Angle: | 14.5 | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.875 in | Bore (Min) (in): | 0.375 in |
| Bore (Max) (in): | 1 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.875 in |
General Specifications
| UPC: | 662289261956 | Weight: | 0.85 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

