Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2064
Part #:1210764
Catalog #:NSS2064
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 1.8125 in | Pressure Angle: | 14.5 |
| Material: | Steel | Number of Teeth/Threads: | 64 |
| Hub Projection (in): | 0.5 in | Face Width (in): | 0.375 in |
| Diametral Pitch: | 20 | Pitch Diameter (in): | 3.2 in |
| Outside Diameter (in): | 3.3 in | Bore (Min) (in): | 0.375 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 0.875 in |
| Bore (Max) (in): | 1 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 0.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289111992 | Weight: | 0.49 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

