Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2072
Part #:1210780
Catalog #:NSS2072
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.5 in | Outside Diameter (in): | 3.7 in |
| Material: | Steel | Face Width (in): | 0.375 in |
| Hub Diameter (in): | 1.8125 in | Diametral Pitch: | 20 |
| Pitch Diameter (in): | 3.6 in | Number of Teeth/Threads: | 72 |
| Pressure Angle: | 14.5 | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.875 in | Bore (Max) (in): | 1 in |
| Bore (Min) (in): | 0.375 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.875 in |
General Specifications
| UPC: | 662289172047 | Weight: | 1.49 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

