Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2084
Part #:1210814
Catalog #:NSS2084
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.2 in | Face Width (in): | 0.375 in |
| Pressure Angle: | 14.5 | Hub Diameter (in): | 1.8125 in |
| Material: | Steel | Hub Projection (in): | 0.5 in |
| Diametral Pitch: | 20 | Outside Diameter (in): | 4.3 in |
| Number of Teeth/Threads: | 84 | Bore (Max) (in): | 1 in |
| Bore (Min) (in): | 0.5 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.875 in |
General Specifications
| UPC: | 662289252022 | Weight: | 1.88 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

