Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2090
Part #:1210822
Catalog #:NSS2090
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pressure Angle: | 14.5 |
| Diametral Pitch: | 20 | Pitch Diameter (in): | 4.5 in |
| Hub Projection (in): | 0.5 in | Number of Teeth/Threads: | 90 |
| Hub Diameter (in): | 1.8125 in | Outside Diameter (in): | 4.6 in |
| Face Width (in): | 0.375 in | Bore (Max) (in): | 1 in |
| Bore (Min) (in): | 0.5 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Overall Length (in): | 0.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289182053 | Weight: | 2.08 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.30 IN |

