Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2096
Part #:1210830
Catalog #:NSS2096
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.9 in | Hub Projection (in): | 0.5 in |
| Pitch Diameter (in): | 4.8 in | Face Width (in): | 0.375 in |
| Pressure Angle: | 14.5 | Hub Diameter (in): | 1.8125 in |
| Diametral Pitch: | 20 | Number of Teeth/Threads: | 96 |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.5 in | Bore (Max) (in): | 1 in |
| Length Through Bore (in): | 0.875 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.5000 to 1.0000 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Standard Met: | AGMA |
| Overall Length (in): | 0.875 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289232086 | Weight: | 2.50 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

