Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS20110
Part #:1210855
Catalog #:NSS20110
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.5 in | Number of Teeth/Threads: | 110 |
| Hub Diameter (in): | 1.8125 in | Outside Diameter (in): | 5.6 in |
| Diametral Pitch: | 20 | Hub Projection (in): | 0.5 in |
| Pressure Angle: | 14.5 | Face Width (in): | 0.375 in |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1 in | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 0.875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Overall Length (in): | 0.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289292066 | Weight: | 2.88 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

