Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS20120
Part #:1210871
Catalog #:NSS20120
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6 in | Face Width (in): | 0.375 in |
| Number of Teeth/Threads: | 120 | Diametral Pitch: | 20 |
| Hub Projection (in): | 0.5 in | Material: | Steel |
| Hub Diameter (in): | 1.8125 in | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 6.1 in | Bore (Max) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 0.875 in |
| Bore (Min) (in): | 0.5 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 0.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289272112 | Weight: | 3.43 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 1.60 IN |

