Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS20180
Part #:1210939
Catalog #:NSS20180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 9.1 in | Hub Projection (in): | 0.625 in |
| Hub Diameter (in): | 1.8125 in | Diametral Pitch: | 20 |
| Pitch Diameter (in): | 9 in | Material: | Steel |
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 180 |
| Face Width (in): | 0.375 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1 in | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 1 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1 in |
General Specifications
| UPC: | 662289192137 | Weight: | 7.39 LB |
| Packaged Length: | 9.80 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 1.30 IN |

