Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS20168
Part #:3426103
Catalog #:NSS20168
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.625 in | Face Width (in): | 0.375 in |
| Material: | Steel | Pitch Diameter (in): | 8.4 in |
| Hub Diameter (in): | 1.8125 in | Diametral Pitch: | 20 |
| Number of Teeth/Threads: | 168 | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 8.5 in | Bore (Max) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 1 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.5000 to 1.0000 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Overall Length (in): | 1 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289042715 | Weight: | 6.64 LB |
| Packaged Length: | 10.31 IN | Packaged Width: | 10.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

