Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 20 DP - NSS2011
Part #:3453412
Catalog #:NSS2011
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 11 | Material: | Steel |
| Face Width (in): | 0.375 in | Outside Diameter (in): | 0.7 in |
| Pitch Diameter (in): | 0.6 in | Hub Diameter (in): | 0.4531 in |
| Pressure Angle: | 14.5 | Diametral Pitch: | 20 |
| Hub Projection (in): | 0.375 in | Bore (Max) (in): | 0.3125 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 0.3125 in |
| Length Through Bore (in): | 0.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.3125 in | Hub Type: | Type B |
| Overall Length (in): | 0.75 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289062003 | Weight: | 0.06 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

