Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2412A
Part #:1209865
Catalog #:NSS2412A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 12 | Material: | Steel |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 0.58 in |
| Diametral Pitch: | 24 | Face Width (in): | 0.25 in |
| Pitch Diameter (in): | 0.5 in | Bore (Min) (in): | 0.25 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 0.25 in |
| Bore Size (in): | 0.25 in | Product Type: | Spur Gear |
| Hub Type: | Type A | Standard Met: | AGMA |
General Specifications
| UPC: | 662289101085 | Weight: | 0.06 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

