Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2416A
Part #:1209881
Catalog #:NSS2416A
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 16 |
| Outside Diameter (in): | 0.75 in | Diametral Pitch: | 24 |
| Pitch Diameter (in): | 0.667 in | Face Width (in): | 0.25 in |
| Material: | Steel | Bore (Max) (in): | 0.3125 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 0.3125 in |
| Hub Type: | Type A | Bushing Bore size (in): | 0.3125 in |
| Bore Size (in): | 0.3125 in | Product Type: | Spur Gear |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289151066 | Weight: | 0.47 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

