Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2418A
Part #:1209899
Catalog #:NSS2418A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Face Width (in): | 0.25 in |
| Pitch Diameter (in): | 0.75 in | Diametral Pitch: | 24 |
| Number of Teeth/Threads: | 18 | Outside Diameter (in): | 0.83 in |
| Pressure Angle: | 14.5 | Bore (Min) (in): | 0.3125 in |
| Bore (Max) (in): | 0.3125 in | Bore Type: | Minimum Plain Bore |
| Bore Size (in): | 0.3125 in | Product Type: | Spur Gear |
| Hub Type: | Type B | Standard Met: | AGMA |
General Specifications
| UPC: | 662289281091 | Weight: | 0.06 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

