Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2430A
Part #:1209923
Catalog #:NSS2430A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.33 in | Face Width (in): | 0.25 in |
| Pitch Diameter (in): | 1.25 in | Diametral Pitch: | 24 |
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 30 |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.5 in | Bore (Max) (in): | 0.5 in |
| Product Type: | Spur Gear | Bore Size (in): | 0.5 in |
| Hub Type: | Type A | Standard Met: | AGMA |
General Specifications
| UPC: | 662289191178 | Weight: | 0.11 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN |

