Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2442A
Part #:1209949
Catalog #:NSS2442A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.25 in | Pressure Angle: | 14.5 |
| Material: | Steel | Number of Teeth/Threads: | 42 |
| Outside Diameter (in): | 1.83 in | Diametral Pitch: | 24 |
| Pitch Diameter (in): | 1.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.5 in | Bore (Max) (in): | 0.5 in |
| Bore Size (in): | 0.5 in | Product Type: | Spur Gear |
| Hub Type: | Type A | Standard Met: | AGMA |
General Specifications
| UPC: | 662289211128 | Weight: | 0.19 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 2.70 IN |

