Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2460A
Part #:1209964
Catalog #:NSS2460A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2.5 in | Face Width (in): | 0.25 in |
| Outside Diameter (in): | 2.58 in | Material: | Steel |
| Number of Teeth/Threads: | 60 | Diametral Pitch: | 24 |
| Pressure Angle: | 14.5 | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 0.5 in | Bore Type: | Minimum Plain Bore |
| Bore Size (in): | 0.5 in | Product Type: | Spur Gear |
| Hub Type: | Type A | Standard Met: | AGMA |
General Specifications
| UPC: | 662289241187 | Weight: | 0.36 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN |

