Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2412
Part #:1210178
Catalog #:NSS2412
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 0.375 in | Diametral Pitch: | 24 |
| Number of Teeth/Threads: | 12 | Pitch Diameter (in): | 0.5 in |
| Outside Diameter (in): | 0.58 in | Face Width (in): | 0.25 in |
| Hub Projection (in): | 0.3125 in | Pressure Angle: | 14.5 |
| Material: | Steel | Length Through Bore (in): | 0.5625 in |
| Bore (Max) (in): | 0.25 in | Bore (Min) (in): | 0.25 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.25 in | Hub Type: | Type B |
| Overall Length (in): | 0.5625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289241330 | Weight: | 0.05 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

