Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2416
Part #:1210202
Catalog #:NSS2416
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 16 |
| Hub Diameter (in): | 0.5469 in | Outside Diameter (in): | 0.75 in |
| Hub Projection (in): | 0.3125 in | Pitch Diameter (in): | 0.667 in |
| Face Width (in): | 0.25 in | Material: | Steel |
| Diametral Pitch: | 24 | Length Through Bore (in): | 0.5625 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 0.3125 in |
| Bore (Max) (in): | 0.3125 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.3125 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.5625 in |
General Specifications
| UPC: | 662289121410 | Weight: | 0.49 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

