Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2419
Part #:1210236
Catalog #:NSS2419
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 0.87 in | Pressure Angle: | 14.5 |
| Pitch Diameter (in): | 0.792 in | Diametral Pitch: | 24 |
| Hub Projection (in): | 0.3125 in | Material: | Steel |
| Number of Teeth/Threads: | 19 | Face Width (in): | 0.25 in |
| Hub Diameter (in): | 0.6563 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.3125 in | Bore (Max) (in): | 0.375 in |
| Length Through Bore (in): | 0.5625 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.3125 to 0.3750 in | Bore Size (in): | 0.3125 in |
| Product Type: | Spur Gear | Overall Length (in): | 0.5625 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289231409 | Weight: | 0.08 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

