Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2420
Part #:1210244
Catalog #:NSS2420
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.3125 in | Number of Teeth/Threads: | 20 |
| Diametral Pitch: | 24 | Outside Diameter (in): | 0.91 in |
| Hub Diameter (in): | 0.7188 in | Pitch Diameter (in): | 0.833 in |
| Face Width (in): | 0.25 in | Pressure Angle: | 14.5 |
| Material: | Steel | Bore (Max) (in): | 0.375 in |
| Bore (Min) (in): | 0.3125 in | Length Through Bore (in): | 0.5625 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.3125 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.5625 in |
General Specifications
| UPC: | 662289161423 | Weight: | 0.10 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

