Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2422
Part #:1210269
Catalog #:NSS2422
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 22 | Pitch Diameter (in): | 0.917 in |
| Hub Projection (in): | 0.3125 in | Hub Diameter (in): | 0.7813 in |
| Diametral Pitch: | 24 | Material: | Steel |
| Face Width (in): | 0.25 in | Outside Diameter (in): | 1 in |
| Pressure Angle: | 14.5 | Bore (Max) (in): | 0.5 in |
| Length Through Bore (in): | 0.5625 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.375 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.5625 in |
General Specifications
| UPC: | 662289141487 | Weight: | 0.11 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

