Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2432
Part #:1210327
Catalog #:NSS2432
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.25 in | Diametral Pitch: | 24 |
| Pitch Diameter (in): | 1.333 in | Number of Teeth/Threads: | 32 |
| Hub Diameter (in): | 1.125 in | Outside Diameter (in): | 1.41 in |
| Pressure Angle: | 14.5 | Material: | Steel |
| Hub Projection (in): | 0.375 in | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 0.625 in | Bore (Max) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Hub Type: | Type B |
| Bushing Bore size (in): | 0.3750 to 0.6250 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Standard Met: | AGMA |
| Overall Length (in): | 0.625 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289261505 | Weight: | 0.22 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

