Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2439
Part #:1210350
Catalog #:NSS2439
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 39 | Hub Projection (in): | 0.375 in |
| Outside Diameter (in): | 1.7 in | Pressure Angle: | 14.5 |
| Material: | Steel | Face Width (in): | 0.25 in |
| Diametral Pitch: | 24 | Hub Diameter (in): | 1.125 in |
| Pitch Diameter (in): | 1.625 in | Bore (Min) (in): | 0.375 in |
| Bore (Max) (in): | 0.625 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.625 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.625 in |
General Specifications
| UPC: | 662289211586 | Weight: | 0.26 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN |

