Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2444
Part #:3426061
Catalog #:NSS2444
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 24 | Face Width (in): | 0.25 in |
| Hub Diameter (in): | 1.25 in | Outside Diameter (in): | 1.91 in |
| Material: | Steel | Pitch Diameter (in): | 1.833 in |
| Number of Teeth/Threads: | 44 | Pressure Angle: | 14.5 |
| Hub Projection (in): | 0.375 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 0.625 in | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 0.625 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.3750 to 0.6250 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 0.625 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289042746 | Weight: | 0.32 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

