Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 24 DP - NSS2456
Part #:3453404
Catalog #:NSS2456
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Face Width (in): | 0.25 in |
| Hub Diameter (in): | 1.25 in | Hub Projection (in): | 0.375 in |
| Pitch Diameter (in): | 2.333 in | Diametral Pitch: | 24 |
| Outside Diameter (in): | 2.41 in | Number of Teeth/Threads: | 56 |
| Pressure Angle: | 14.5 | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 0.625 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 0.625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | Type B |
| Overall Length (in): | 0.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289062027 | Weight: | 0.45 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

