Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 3 DP - NSS314A
Part #:1213370
Catalog #:NSS314A
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.33 in | Number of Teeth/Threads: | 14 |
| Diametral Pitch: | 3 | Pitch Diameter (in): | 4.667 in |
| Face Width (in): | 3 in | Material: | Steel |
| Pressure Angle: | 14.5 | Bore (Max) (in): | 2 in |
| Bore (Min) (in): | 1.3125 in | Length Through Bore (in): | 3 in |
| Bore Type: | Minimum Plain Bore | Hub Type: | Type A |
| Bushing Bore size (in): | 1.3125 to 2.0000 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.3125 in | Standard Met: | AGMA |
| Overall Length (in): | 3 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289254736 | Weight: | 12.70 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

