Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 3 DP - NSS320A
Part #:1213412
Catalog #:NSS320A
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth/Threads: | 20 |
| Face Width (in): | 3 in | Pitch Diameter (in): | 6.667 in |
| Diametral Pitch: | 3 | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 7.33 in | Bore (Min) (in): | 1.3125 in |
| Bore (Max) (in): | 3.625 in | Length Through Bore (in): | 3 in |
| Bore Type: | Minimum Plain Bore | Hub Type: | Type A |
| Bushing Bore size (in): | 1.3125 to 3.6250 in | Bore Size (in): | 1.3125 in |
| Product Type: | Spur Gear | Overall Length (in): | 3 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289294848 | Weight: | 27.60 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

