Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 3 DP - NSS321A
Part #:1213420
Catalog #:NSS321A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 3 | Face Width (in): | 3 in |
| Pressure Angle: | 14.5 | Material: | Steel |
| Number of Teeth/Threads: | 21 | Outside Diameter (in): | 7.66 in |
| Pitch Diameter (in): | 7 in | Bore (Min) (in): | 1.3125 in |
| Length Through Bore (in): | 3 in | Bore (Max) (in): | 3.9375 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 1.3125 in | Hub Type: | Type A |
| Standard Met: | AGMA | Overall Length (in): | 3 in |
General Specifications
| UPC: | 662289144877 | Weight: | 30.56 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

