Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 3 DP - NSS324
Part #:1213438
Catalog #:NSS324
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Diametral Pitch: | 3 |
| Pitch Diameter (in): | 8 in | Outside Diameter (in): | 8.66 in |
| Material: | Steel | Hub Diameter (in): | 4.5 in |
| Face Width (in): | 3 in | Hub Projection (in): | 1.25 in |
| Number of Teeth/Threads: | 24 | Bore (Max) (in): | 3.25 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 1.4375 in |
| Length Through Bore (in): | 4.25 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.4375 to 3.2500 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.4375 in | Overall Length (in): | 4.25 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289274802 | Weight: | 45.40 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

