Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 3 DP - NSS311A
Part #:3453438
Catalog #:NSS311A
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 11 | Pressure Angle: | 14.5 |
| Diametral Pitch: | 3 | Material: | Steel |
| Outside Diameter (in): | 4.66 in | Face Width (in): | 4 in |
| Pitch Diameter (in): | 4 in | Bore (Min) (in): | 1.3125 in |
| Bore (Max) (in): | 1.4375 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 4 in | Hub Type: | Type A |
| Bushing Bore size (in): | 1.3125 to 1.4375 in | Bore Size (in): | 1.3125 in |
| Product Type: | Spur Gear | Overall Length (in): | 4 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289062034 | Weight: | 11.70 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 4.88 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

