Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 32 DP - NSS3280A
Part #:1209840
Catalog #:NSS3280A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 32 | Number of Teeth/Threads: | 80 |
| Face Width (in): | 0.1875 in | Outside Diameter (in): | 2.56 in |
| Pitch Diameter (in): | 2.5 in | Pressure Angle: | 14.5 |
| Material: | Steel | Bore (Max) (in): | 0.375 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 0.375 in |
| Bore Size (in): | 0.375 in | Product Type: | Spur Gear |
| Hub Type: | Type A | Standard Met: | AGMA |
General Specifications
| UPC: | 662289141029 | Weight: | 0.29 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

