Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 32 DP - NSS3218
Part #:1209998
Catalog #:NSS3218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 18 | Outside Diameter (in): | 0.62 in |
| Pitch Diameter (in): | 0.562 in | Material: | Steel |
| Diametral Pitch: | 32 | Face Width (in): | 0.1875 in |
| Hub Diameter (in): | 0.4688 in | Hub Projection (in): | 0.3125 in |
| Pressure Angle: | 14.5 | Bore (Max) (in): | 0.1875 in |
| Bore (Min) (in): | 0.1875 in | Length Through Bore (in): | 0.5 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.1875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 0.5 in | Standard Met: | AGMA |
| Gear Construction: | Plain |
General Specifications
| UPC: | 662289121199 | Weight: | 0.07 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

